Uncomplicated and Responsive Customer Service
For product service call our 24-hour ASSIST operators at (800) 521-1968.

Rapid Response

Uncomplicated and Responsive Customer Service

24/7 proactive monitoring, access and support

While each organization is unique, the healthcare industry as a whole wants two things when an issue arises: an immediate access point to their service provider and prompt resolution of the issue.

Our service organization is accessible with one phone call to our U.S. based 24/7 ASSIST Center. Each call is time-stamped and after a predetermined period of time, if a problem is not yet resolved, an alert message is automatically sent to managers who quickly engage and provide additional support.

We've purposely kept the organization flat, empowering each service representative with the options they need to solve cases quickly and fairly.

InTouch™ Center

Our service organization is accessible with one phone call to our U.S. based 24/7 ASSIST Center.

One phone call connects you to both technical and applications support—fast.

InTouch Center
e-Watch

Environmental Monitoring.

e-Watch

e-Watch environmental monitoring brings new predictive monitoring tools to InnerVision Plus remote diagnostics solution:

  • Environmental Monitoring—power monitoring, temperature and humidity
  • 24/7 alert monitoring, real time
  • System alert monitoring
  • Available to Warranty and Service Agreement customers

Remote diagnostic tool.

InnerVision Plus®

Through remote access and connectivity, InnerVision Plus helps increase productivity by catching problems before they affect imaging performance. Handled from our U.S. based InTouch Center, InnerVision Plus works to streamline the identification, diagnosis and resolution of system issues.

InnerVision Plus
WakeUp Check

Dose Tracking tool for Infinix-i systems.

WakeUp Check

WakeUp Check is a simple QA/QC procedure recommended by Toshiba Medical. After a technologist runs the WakeUp Check, the output is shown on the system and captured by Toshiba Medical InnerVision. Because the copper phantom remains consistent, any variation in kV, mA Pulse width or Pixel Level will indicate a potential problem.

Toshiba Medical customers will see the last five WakeUp Check results on the Infinix-i system and, if they have a Toshiba Medical Service contract, a complete history at the TAMS Customer Portal.

  • Includes 6" x 6" copper phantom and step-by-step instructions