Ultimax-i FPD X-ray System
Ultimax-i

Ultimax-i FPD Multipurpose System
Adapting to meet your needs.


Clinical imaging functionality that provides the ultimate in accommodation.

Expand the capabilities of limited R&F room space with Toshiba’s Ultimax-i™ FPD, making advanced imaging technology and diverse multipurpose system performance truly attainable. Efficient installation opens up workflow space, allowing for more complex procedures—without breaking down walls.

Ultimax-i X-ray Machine

Features

  • 17" x 17" FPD
  • 60 cm wide table
  • Table can go as low as 52 cm
  • Up to 500 lb table weight limit
  • Increased imaging capability
  • Excellent image quality
  • Liquid Metal Bearing Tube
  • Head-to-Toe coverage

View Brochure Ultimax-i Overview

Abdomen

Clinical Gallery

Ultimax-i X-ray Clinical Imaging

Angiography, fluoroscopy, and radiography all together to increase the capabilities of imaging within an R&F space.

Clinical Gallery

Ultimax-i X-ray Safety Benefits

Enhanced Safety

  • Dose management program, programmable protocols and wide table facilitate safety and efficiency
  • Secure patient accommodation allows any system orientation with sensors in place to avoid collisions for a range of patients with Anti-Collision technology

Ultimax-i X-ray Versatility Benefits

Versatility

  • Improve patient access with a multipurpose system that installs adjacent to back walls to provide expanded space for the operator
  • Accommodate more complex procedures by providing routine angiography lab capabilities within an R&F space, maximizing clinical efficiency

Ultimax-i X-ray Patient Benefits

Patient Access

  • Multifaceted capabilities, more complex procedures—within an R&F space.
  • Longitudinal imaging range
    of up to 206 cm
  • Gynecological and Urological capable
  • Wide transverse table movement,
    up to 48 cm
  • Tableside isocenter level control

Learn how the Ultimax-i multidirectional C-arm enables Dr. Samir K. Patel to reduce patient movement, allowing for improved X-ray imaging.

Watch Now View Case Study

Ultimax-i X-ray
Ultimax-i X-ray

Innovative multidirectional C-arm

  • Arms clinicians with the versatility to do more
  • Reduces the need for patient movement, enabling clinicians to prioritize patient and operator safety

Technology

Large 17” x 17” flat panel detector may help you to:

  • Reduce dose and shorten exam times
  • Increase anatomical coverage for a more complete view and reduce the need for multiple images

Benefits

Ultimax-i X-ray
Ultimax-i X-ray

Adjustable tilting table

  • Can be positioned horizontally or vertically
  • Enhances patient access
  • Enables clinicians to get the angles they need for the images they want

Benefits