Xario Platinum Series Ultrasound Machine Technologies

Missing Subtle Structures?

Better Detail at Greater Depth.

Xario's Platinum High-Density Beamformer Architecture produces advanced digital signal processing technology to reveal clinical information never seen before. With comprehensive image enhancement capabilities and an unsurpassed 40 cm depth setting, Toshiba is clearly the leader in delivering best-in-class images for clinical applications.

Xario Platinum Series systems also feature advanced imaging technologies and quantification tools that extend diagnostic capabilities, increasing confidence in your clinical decision making.

Request a Quote

Xario Platinum Series Advanced Imaging Technologies

Precision Imaging

Enhances the definition and sharpens the edges of structures to separate clinical information from noise.

Ultrasound Precision Imaging

D-THI

Differential Tissue Harmonic Imaging*

Increases contrast and spatial resolution at greater depths and on difficult-to-image patients.

General Ultrasound D-THI

General Ultrasound

Cardiovascular Ultrasound D-THI

Cardiovascular Ultrasound

ApliPure+

Achieves unparalleled uniformity and detail while preserving clinically significant markers.

ApliPure+

ADF

Advanced Dynamic Flow™*

Displays smallest blood vessels and complex blood flow with unequaled accuracy and detail.

General Ultrasound ADF

General Ultrasound

Cardiovascular Ultrasound ADF

Cardiovascular Ultrasound

Volume Imaging* Suite

Captures volume data sets at high-volume rates for shorter exam times and features a comprehensive set of imaging modes (Surface rendering, Multiview and MPR).

Volume Ultrasound Imaging

Stress Echo*

Enables fast and accurate wall motion assessment and supports both standard and user-definable protocols for exercise and pharmacological stress studies.

Stress Echo

Auto-IMT

Provides an easy-to-use automation tool for measuring intima-media thickness (IMT) of the proximal and distal arterial walls to help determine a patient’s risk for cardiovascular disease.

Auto-IMT

Real-time Elastography*

Real-time Elastography provides a visual representation (color mapping) of the elasticity of lesions following manual compression and helps localize and assess palpable masses with exceptional accuracy, sensitivity and reproducibility.

Elastography

Cardiovascular Technology

Flex-M Mode

Acquire live angle corrected M-mode images in patients when it is challenging to derive an on-axis M-mode image.

Flex-M Mode

Cardiovascular Technology

PLAX-Parallel Measurement

Assists you with measuring PLAX diatsolic and systolic parameters in patients with off-axis PLAX views.

PLAX-Parallel Measurement

Cardiovascular Technology

Tissue Enhancement

Image your difficult-to-image patients easier with exclusive Tissue Enhancement technology which improves image uniformity and endocardial border delineation.

Tissue Enhancement

*Optional