Xario Platinum Series Ultrasound Benefits

Get acquainted faster.

With a system customized just the way you want.

Every aspect of the Xario Platinum Series is engineered to enhance efficiency, increase throughput and boost productivity. Toshiba’s exclusive iStyle™+ productivity suite simplifies procedures and accelerates workflow with a set of automation tools and exclusive, customizable features designed to satisfy your clinical needs and preferences.

iStyle customizable user interface

Reduce operator fatigue and exam times with the industry’s most customizable user interface and touchscreen display; providing one-button access to major imaging modes and functions.

iStyle Quick Start

Reduce exam times using the new, fully customizable Quick Start menu by optimizing image quality and color flow for a specific clinical target at the touch of a button.

iStyle Quick Assist

Automate workflow and standardize exams using Quick Assist Protocols featuring one-click operation.

iStyle Quick Scan

Achieve greater exam consistency at the touch of a button by using Quick Scan to optimize image quality.

Positioned for Productivity

A console and mode-sensitive touchscreen can be lowered to approximately 26 in. (70 cm) and have nearly 8 in. (20 cm) of vertical movement. So it’s simple to position for improving patient access, creating ideal viewing conditions and minimizing neck, shoulder and eye strain.

Weighing just 165 lbs. (75 kg), the Xario 200 glides easily throughout the hospital and into the smallest rooms with a reduced footprint that lets you get closer to patients.

Xario 200 with Technician

Get the Bigger Picture

A 19-inch, premium quality, high-resolution LCD screen is mounted on a fully articulating arm. Able to swivel up to 120 degrees, it can easily be moved using a convenient, ergonomic handle to create optimum viewing conditions for all exam types.

19-inch High-Resolution LCD

Wired for Flexibility

Xario Platinum Series’ lightweight, ergonomic transducers with slim connectors, super-flexible cables, large locking levers and active port indicators are part of the Xario Platinum Series Smart Cable Management system that helps eliminate tangled wires and simplifies transducer selection from exam to exam.

Xario Platinum Series Ultrasound Smart Cable Management

Xario Platinum Series Transducers

Designed to minimize operator stress and increase efficiency, our lightweight transducers feature outstanding clinical versatility, ergonomic super-flexible cables, delivering superb image quality for a wide range of clinical applications.

Xario Platinum Series Ultrasound Transducers

Protection Assured

Technology You Can Depend On

Toshiba’s RELIANCE Program is the industry’s most comprehensive technology protection program delivering software updates* at no additional charge without the need for a Toshiba service contract.

ASSURANCE Program

Toshiba RELIANCE Program *Xario Platinum Series: 1 per year (2 years)