Every aspect of Aplio 500 has been optimized to facilitate superior workflow. With customizable, ergonomic features that improve efficiency and throughput, along with unsurpassed service and support that helps minimize downtime and maximize clinical utilization, Aplio 500 is designed with the sonographer and patient in mind.
Toshiba's unique and innovative iStyle+ productivity suite has a full range of workflow automation tools that brings ergonomic relief by minimizing keystrokes, reducing exam times, and raising the consistency of exams.
Reduce operator fatigue and exam times with the industry's most customizable user interface and touchscreen display. Virtually all keys can be reassigned to suit personal preferences and provide one-button access to major imaging modes and functions.
Automate workflow when performing complex ultrasound examinations with Quick Assist protocols. Featuring one-click operation, Quick Assist helps increase consistency and standardize exams from start to finish and patient to patient. This allows focus even more on what really matters—the image and patient.
Reduce exams times with the new Quick Start menu. The fully customizable Quick Start presets allows the sonographer to optimize image quality for a specific clinical target at a single touch of a button.
Achieve greater consistency in exams by optimizing image quality in all modes with the single push of a button using Quick Scan™ image optimization.
Industry-leading depth and detail and up to 40 cm penetration with Differential Tissue Harmonics Imaging (D-THI).
Offering the best of both worlds by synchronizing ultrasound with CT or MR images, Smart Fusion* improves visualization of hard-to-find lesions and improves accuracy during ultrasound-guided biopsies. Smart Fusion improves the quality of care by reducing the radiation dose to patients and clinicians compared to CT-guided biopsies.
*Optional on the Aplio 500 only