Aplio i-series
Aplio i-series

Intuitive. Intelligent. Innovative.


Aplio i-series

Intuitive. Intelligent. Innovative.

Aplio i-series is designed to deliver outstanding clinical precision and departmental productivity. Crystal-clear images with enhanced resolution and penetration as well as an abundance of expert tools help you get your diagnostic answer quickly and reliably.

Overview Video View Aplio i800 Brochure View Aplio i700 Brochure

Toshiba Ultrasound Equipment

From craftsmanship to clinical excellence.

i-series Architecture

Aplio i-series' innovative architecture has been engineered to prepare you for the challenges of today, and the future.

Standard on all Aplio i-series systems.

iBeam Architecture

Three technologies that work together to cumulatively optimize image quality:


Multi-Sync Pulser:
Advanced technology for beam transmission.

Multi-Beam Receiver:
Enables wide area reception of signals.

Multi-Harmonic Compounding: Provides excellent beam processing power.


iBeam Forming

iDMS sharpens ultrasound beams in the direction of the transducer lens.

Intelligent Dynamic Micro-Slice (iDMS)

With Aplio i800's intelligent Dynamic Microslice (iDMS), the transducer elements are controlled separately to create a thin slice beam with continuous focus from near field to far field.

*Optional on i700

iDMS Demo iDMS Demo

Amazing detail, outstanding versatility.

24 MHz Ultra-high Frequency Linear Transducer

Aplio's i-series 24 MHz transducer with extended bandwidth and iDMS Dynamic MicroSlice technology provides excellent detail and definition in the near field for a wide range of examinations.


New Features:

  • New piezoelectric oscillator
  • New lens
  • New matching layer

New capabilities:

  • Small parts
  • MSK
  • Superficial scanning

Multiplexing architecture allows parallel signal processing to handle huge data volumes with high speed.

Multiplexing Technology

The extraordinary powerful multiplexing architecture of the Aplio i-series uses parallel signal processing to handle extreme large volumes of data at high speed.

This opens a new world of possibilities, from comprehensive real-time Quad View for CHI and Shear wave to premium Elastography applications which require fast and independent processing power.

Enjoy the perfect picture.

iPerformance—Imaging & Applications

Each of Aplio i-series imaging technologies provide you with improved* image quality by reducing clutter, strengthening signal and improving visualization. All functions work hand in hand with other imaging modes for uniformity across all applications.

3D visualizations of anatomical structures in combination with vascular flow.

Shadow Glass*

Using this semi-transparent glass effect can help physicians assess different layers of tissue and position of vessels all at the same time. Shadow Glass combined with functional data may help to better understand pathology.

  • Combining tissue borders and vessels
  • Compatible with all color modes
  • Useful in Obstetrics and Radiology
  • Available with Mecha 4D & Smart sensor 3D
  • Shadow Glass with color
    • Superimposed B-mode and color imaging

*Available on i-series only

Acquire accurate 3D volumes with a standard linear or convex transducer.

Smart Sensor 3D*

By attaching a magnetic sensor to standard transducer positioning information becomes available. Precise volume rendering and accurate measurements can be performed including distance, angle and volume.

  • Sensor position tracking using the Smart Fusion technology
  • Gives accurate 3D reconstruction with precise measurements
  • Works in all modes including SMI

*Available with the Smart Fusion kit on i-series only.

Allows you to view live ultrasound images from multiple imaging modes.

MultiView*

MultiView allows you to work in multiple imaging modes including color Doppler and CEUS. This concise quad display with Fusion shows the live ultrasound image in sync with multiple views of the pre-loaded data.

A wide range of MultiView options* provide high-resolution cross sections, helping you to better understand anatomical relationships or the extent of a given lesion.

  • Sensor position tracking using the Smart Fusion technology
  • Gives accurate 3D reconstruction with precise measurements
  • Works in all modes including SMI

*Availability dependent on system

Designed with our users in mind.

iSense Design

Aplio's i-series iSense design can help boost productivity during daily routine exams as well as more most complex cases. It's smaller and lighter, design makes it easy to maneuver. With over 36 cm panel height adjustment, lateral slide and a fully articulating monitor arm, Aplio i-series helps you to optimally adjust the console to virtually any scanning position.

Take images and manipulate them later.

RAW data

Aplio's RAW data capability enables you to efficiently scan and acquire images (even on a remote access tablet) and then manipulate multiple image parameters, measurements and annotations later.

RAW data

Designed to meet the needs of users of varying heights seated or standing.

Height & Range

The Aplio i-series can adapt to nearly every clinical users situation with the ability to move low, high and everywhere in between.

Wide-ranging panel movement supports user in their daily practice.

Panel Range of Movement

The Aplio i-series supports global panel movements of 40° either direction for positioning, locking positions every 4°.

Local precise movements of panel when scanning Monitor rotation up to 383°.

Less time spent pressing buttons and more time scanning.

Panel & Intuitive Controls

Aplio i-series, large tablet-style touch screen with three interactive zones allows you to quickly browse and select the desired function, while the rest of the display remains unchanged.

  • Onscreen navigation
  • Intuitive key control
  • Optimized frequencies

Go wireless to gain better access.

Remote Access 2nd Console

Aplio i-series allows you to remotely operate the system from a wireless tablet. This is especially helpful during MSK and vascular exams where it can be difficult to scan a patient and reach the panel at the same time, without losing sight of the monitor.

The wireless tablet is also ideal for scanning in mobile environments, sterile situations and for infection control to protect the system from possible contamination.

Intuitive. Intelligent. Innovative.

Aplio i800

The Aplio™ i800's innovative iBeam architecture. Beam slicing with iDMS (Intelligent Dynamic Microslice) reveals more detail at all depths by electronically sharpening the imaging slice thickness.

Toshiba Ultrasound Machine Aplio i800

Intuitive. Intelligent. Innovative.

Aplio i700

Aplio™ i700 helps you provide better quality care in a short amount of time. Combining outstanding imaging with exceptional ease of use and a wide range of expert tools, Aplio i700 is designed to optimally meet your clinical needs.

Toshiba Ultrasound Machine Aplio i700