3T Quiet MR Machine
Vantage Titan 3T

More power, more inclusion — sustained affordability.


Advanced technology to meet all your clinical needs.

True comfort and flexibility with the power of 3T.

With a large 71 cm aperture and the quietest exams in the industry, the Vantage Titan 3T is the most comfortable 3T MRI system for all of your patients. The Atlas integrated coils give operators a wide range of flexibility and offer unique capabilities when coupled with the most evolved non-contrast MRA package available. This advanced system design is the result of listening to and building for doctors and the patients they serve. And for those concerned about the major leap to 3T, the Vantage Titan can be configured to grow along with your clinical needs.

View Brochure Overview Video

3T Open Bore MRI

Software solutions dedicated to skilled users.

Expert Packages*

The 4 Vitrea® Extend expert packages contain dedicated solutions for skilled users who require the latest tools and applications.

Vitrea Extend

* Currently only available for Vantage Titan 3T.

Expert MR Packages

Toshiba's industry leading non-contrast techniques allow for vascular imaging from head to toe.

MR Non Contrast Imaging

Clinical Gallery

This exclusive technology expands patient access to MR angiography and dramatically improves patient safety.

Clinical Gallery

The Vantage Titan 3T is designed to maximize image quality without compromising patient comfort.

Transform the way you work.

3T Open Bore and Large Field of View

Features:

  • 71 cm patient aperture
  • Ultra-short open bore design
  • Most homogeneous magnet at up to 4 ppm at 50 cm fov
  • Integrated coil technology
  • Comfortable for large patients
  • Feet first imaging

Vantage Titan Technology

3T Open Bore and Large Field of View

Successful exams begin with comfortable patients.

Pianissimo

Vantage Titan 3T’s most unique feature is one you may never hear. With Pianissimo, MRI no longer needs to be loud and disruptive.

Benefits

"…By focusing on comfort you're helping all aspects of imaging."

David S. Wack, Ph.D., Research Associate Professor,
Dept. of Nuclear Medicine

Experience

Integrated Workflow Solution

Atlas Coils

3T Integrated Coils for improved workflow

Atlas coils are uniquely designed to improve workflow and patient comfort. Vantage Titan 3T easily handles multiple studies by allowing you to position the patient and utilize the coils you need in one easy step.

Atlas Coil Technology