Vantage Galan 3T
Vantage Galan 3T

Peacefully quiet. Remarkably fast.


Vantage Galan 3T

Patient Ease Results in Optimized Image Quality

Get streamlined workflow, high-quality images and maximum patient comfort in Toshiba Medical’s Vantage Galan™ 3T MR system. The system was designed to meet the needs of you and your patients, giving you the tools you need to provide better patient care without compromising the patient experience.

View Brochure Overview Video

Vantage Galan 3T

Unique acoustic noise reduction suites.

Pianissimo Zen


  • Pianissimo Technology
  • Pianissimo Zen Sequences
    • mUTE
    • mUTE 4D-MRA
    • FASE-DWI
  • Pianissimo + mUTE sequences
    • Less than 2dB acoustic noise increase over the ambient noise (Absolute Value: Less than 63dB*)

*99% reduction by unit of Loudness level "dB" and 97% reduction by unit of perceived loudness "Sone"

Pianissimo Zen Sequences

Providing a patient-friendly examination environment.

Comfortable for large patients.

Wide 71cm Bore

Wide shoulders and large midsections can still fit comfortably in the expansive bore of the Galan 3T.

Wide 71cm Bore
MR Theater

MR Theater

In-bore visuals enhance patient comfort, thereby helping to put your patients at ease.

Patients undergoing MR exams will find a relaxing environment with Toshiba Medical’s new MR Theater. Creating an immersive virtual experience for patients, the new MR Theater gives patients a visual focal point to distract them from the exam, encouraging them to relax and stay still, enabling clinicians to produce efficient, high-quality imaging.

MR Theater Demo View Brochure

Optimized RF design improves SNR.

PURERF Tx Technology

PURERF Tx RF shielding technology maximizes the RF transmission efficiency for optimal image quality.

  • Up to +20% SNR with PURERF
PURERF Tx Demo
PURERF Tx Technology

Electronic noise reduction receive technology improves SNR.

PURERF Rx Technology

MR Theater*
MR Theater*
SUREBrain

Quick neuro exams.

SUREBrain

The Galan 3T with PURERF and Saturn technologies is designed to increase signal-to-noise ratio (SNR) by up to 20%, allowing for, faster sampling and higher resolution images; combined with the ability to automatically stack protocol sequences with NeuroLine+ results in quick neuro exams.

Designed to fit within a standard 1.5T room.

Compact Footprint


  • Scan Room: 18.56 m²
  • Computer Room: 6.28 m²
  • Operator Room: 2.08 m²
  • Total Space: 27 m² *

Compact Footprint

*The 5 Gauss line is not confined within the Scan Room. Controlled access area should be taken into account by the facility when preparing for installation. The above specifications may not meet the local requirements such as for access as is required by the Americans with Disabilities Act in the United States. Please consult with your architectural and/or electric consultant for coding requirements. Some power equipment may be required to be placed in a dedicated electrical room.

Dr. Meng Law from Keck School of Medicine of University of Southern California (USC) shares his excitement about Toshiba Medical’s new Vantage Galan™ 3T MRI.

Watch Now

Low power consumption.

Eco-friendly

The Galan 3T automatically enters Low-Power mode the moment the patient table is lowered. It quickly wakes up when the table is raised to scan the next patient.

  • 9.25kW Standby power
  • 70kVA Power capacity

Contrast in your images. Not in your patients.

Non-Contrast Imaging

An increasing awareness of the potential risks associated with gadolinium-based contrast agents has revealed the need for alternative, contrast-free MRA techniques. We provide clinicians four generations of unique, non-contrast MRA sequences that minimize risk to patients while producing exceptional images. These images are often better than those acquired with conventional contrast enhanced techniques.

Non-contrast MRA techniques

Non-Contrast Imaging