Vantage Elan MR System
Vantage Elan

The features you want, with reliability you can afford.


Vantage Elan 1.5T MR Scanner

Efficient and Compact Quality

The Vantage Elan 1.5T MR system provides the high quality imaging that is the Toshiba standard in a compact system that saves space and minimizes system operating costs with Eco mode. This efficient functionality combined with tools to improve patient experience makes the Elan 1.5T ideally suited to the needs of both patients and doctors.

View Brochure Overview Video

M-Power

Clinical Gallery

Diffusion Tensor Imaging (DTI) and Diffusion Tensor Tractography (DTT) are part of the Vantage Elan mNeuro package. DTT analysis (as seen in the picture) is easily post-processed using the Elan M-Power interface.

Clinical Gallery

Elan M-Power

Vantage Elan offers performance that’s best in class.

If your needs require a small-space MR imaging system that delivers day after day without compromise—reliability matters most.

Elan Ultra-Short Open Bore Design

Features:

  • Ultra-short open bore design
  • 63 cm aperture
  • Minimum footprint of 23 m²*
  • Pianissimo™ Quiet Technology
  • M-Power—Intuitive user interface
  • Non-contrast Imaging
  • Excellent homogeneity:
    • Advanced magnet design
    • Advanced shielded gradient coil
    • Less than 2ppm in 50 cm DSV
  • Eco Mode—Minimizes power consumption
  • Zero helium boil-off

Features & Technology

* This footprint meets US ADA and NEC guidelines. The minimum footprint may not be applied to some cases depending on each site situation.

Quiet MR

Pianissimo™

Noise can make an MR exam uncomfortable for patients, Pianissimo allows even the most sensitive patient to have a pleasant experience.

Quiet MR Pianissimo

Reducing noise levels in 2 unique ways:

  • Hardware designed to eliminate noise at the source for every sequence
  • Additional special sequences further reduce gradient noise

Benefits

Empowering you to do more.

M-Power

M-Power was designed by the Technologist for Technologists. This intuitive user interface makes Work flow and post processing applications as easy as 1, 2, 3.

M-Power Technology

M-Power Technologies