Aquilion Prime SP CT Scanner
Aquilion Prime SP

Complete Clinical Capability.


Aquilion Prime SP

Complete Clinical Capability.

From fast patient throughput to robust cardiac scanning and new diagnostic capabilities, the new Aquilion Prime SP is a CT system of choice for all your imaging needs.

Built with premium technology migrated straight from our high-end CT, Aquilion Prime SP empowers your facility to handle all patients from pediatric to bariatric, even the most challenging cases, while providing all staff with a fast and efficient solution to make their work easy.

System Highlights:


  • Up to 4 cm z-axis coverage
  • 0.5 mm × 80 PUREViSION detector row
  • PUREViSION Optics
  • 0.35 sec rotation
  • 72 kW Generator
  • 78 cm gantry bore
  • 70 cm extended field-of-view*

*Optional

Aquilion Prime SP CT

PUREViSION Optics

A better balance between image quality and dose.

PUREViSION Optics Filters low energy photons allowing for a more homogenous spectrum that improves image quality and lowers dose to patients.

Learn more


*A non-prewhitening model observer study was conducted comparing Aquilion Prime SP to the Aquilion PRIME. Dose reduction values were established by comparing low contrast detectability under baseline conditions for abdominal and brain examination.Based on the detectability index performance metric, a measure of signal to noise that takes into account the magnitude and texture of both the signal and the noise for a given LCD task.

Aquilion Prime SP CT

vHP with three phases (vHP3)*

Enables multiple specialized studies within a single scan.

Learn more

vHP with three phases (vHP3)

SEMAR

Single Energy Metal Artifact Reduction

SEMAR – Single Energy Metal Artifact Reduction

A scan protocol requiring no additional operator input. Single Energy Metal Artifact Reduction (SEMAR) is an essential tool in spine evaluation—effective and fully automatic.

SEMAR Technology

SURESubtraction

Pixel perfect automated bone, calcium and stent subtraction.

SURESubtraction Technology

SURESubtraction

8.4 cm of lateral table movement

Tech-Assist Lateral Slide*

Toshiba's unique Tech-Assist Lateral table movement helps technologists in positioning and moving patients.

Aquilion Prime SP Benefits


*Optional

Tech Assist Lateral Slide – Help Technologists Position CT Patients