Aquilion ONE GENESIS CT Scanner
Aquilion ONE GENESIS

Transforming CT.


Aquilion ONE GENESIS Edition

Transforming CT

Aquilion ONE™ / GENESIS Edition goes beyond the evolution of dynamic volume CT. Intensive clinically focused research and breakthrough technological developments have culminated in a CT system with industry-leading spatial resolution and reduced radiation dose requirements.

View Brochure Overview Video

Aquilion ONE GENESIS CT scanner

The world's most flexible premium tier solution.

Scalable Technology

Aquilion ONE GENESIS 320 Computed Tomography Scanner

Aquilion ONE GENESIS 320


  • GENESIS small footprint gantry
  • PUREViSION Optics
  • 8 cm PUREViSION Detector
  • 320 slices every rotation*
  • 0.350 sec rotation
  • 72 kW GENESIS generator
  • 78 cm patient aperture
  • +/- 30° gantry tilt
  • 694 lb. capacity GENESIS couch
Aquilion ONE GENESIS 640 Computed Tomography Scanner

Aquilion ONE GENESIS 640


  • GENESIS small footprint gantry
  • PUREViSION Optics
  • 16 cm PUREViSION detector
  • 640 slices every rotation*
  • 0.350 sec rotation
  • 72 kW GENESIS generator
  • 78 cm patient aperture
  • +/- 30° gantry tilt
  • 694 lb. capacity GENESIS couch
Aquilion ONE GENESIS Edition Computed Tomography Scanner

Aquilion ONE GENESIS Edition


  • GENESIS small footprint gantry
  • PUREViSION Optics
  • 16 cm PUREViSION detector**
  • 640* slices every rotation**
  • 0.275 sec rotation**
  • 100 kW GENESIS generator**
  • 78 cm patient aperture
  • +/- 30° gantry tilt
  • 694 lb. capacity GENESIS couch w/ Tech Assist**
  • Laser collimation**
*coneXact double slice technology
**Optional in-field upgrades on Aquilion ONE 640G and 320G

Forward projected model-based Iterative Reconstruction SoluTion.

FIRST (MBIR*)

Forward projected model-based Iterative Reconstruction SoluTion

Following Toshiba Medical's long standing philosophy for reducing dose, while maintaining clinical workflow, Toshiba Medical's Aquilion ONE GENESIS Edition provides sharp image detail with a fully integrated MBIR solution.

FIRST MBIR Demo


  • Easy to use: integrated into Patient Registration, Acquisition and Reconstruction
  • Up to 85.3%** dose reduction with improved image quality
  • Applicable to all scan modes
  • Fast reconstruction times in parallel with AIDR 3D images
    • Volume scans (320 images) = Approx. 3 mins
    • Helical scans (500 images) = Approx. 6 min

*Model-based Iterative Reconstruction
*Available on Aquilion ONE ViSION and Aquilion ONE GENESIS
**As compared to TSX-301C FBP
Model-based Iterative Reconstruction

Up to
129% (2.29x)
Improved high contrast
spatial resolution(*)(**)

Up to
85.3%
Dose reduction*

Model-based Iterative Reconstruction

Clinical Case Examples


  • Fast
  • Integrated and easy to use
  • Anatomically optimized, system modeled
  • Brain, cardiac, lung, body, and bone

Cardiac FIRST Example

*As compared to TSX-301C FBP
**With FIRST Body mode

PUREViSION Optics*

An optimized beam spectrum based on PUREViSION Optics results in a better balance between image quality and dose.

Aquilion ONE GENESIS transforms routine imaging to new levels of resolution and low dose.

*Available on the Aquilion ONE GENESIS Edition only.

Learn about the latest in CT technology with Dr. Marcus Y. Chen of National Institutes of Health (NIH) National Heart, Lung, and Blood Institute, as he presents the new Aquilion ONE™ / GENESIS Edition CT scanner.

Watch Now

SEMAR for Cardiac CT

Single Energy Metal Artifact Reduction.

SEMAR for Cardiac CT

Improved image quality and patient safety.

Toshiba Medical's SEMAR (Single Energy Metal Artifact Reduction) utilizes a reconstruction technique to reduce metallic artifact, improving visualization of implants, supporting bone and the adjacent soft tissues for a clearer and more confident diagnosis.