Aquilion Lightning CT 16 Slice Scanner Low Cost of Ownership
Aquilion Lightning

Redefining a cost-of-ownership CT solution


Better care. Safer imaging.

Aquilion Lightning™, Toshiba's 16-row 32 slice* helical CT system for whole-body imaging, employs cutting-edge technologies to optimize patient care and accelerate clinical decision making. Innovative features ensure that high-quality isotropic images are routinely acquired with low patient dose. The workflow is streamlined, increasing patient throughput. And a wide range of advanced 3D and post processing applications provide clinical flexibility.

View Brochure Overview Video Request a Quote

CT 16 Slice Scanner Premium Features *ConeXact double slice reconstruction

Minimum Space

Maximum Efficiency

With a design also focusing on smaller installation space and power consumption, Aquilion Lightning™ requires a minimal footprint.

CT 16 Slice Scanner Small Footprint

Clinical Gallery

Runoff CTA, Femoral Bypass

Runoff CT Angiography

63-year-old male. CT Runoff Angiography was performed with SUREExposure and SUREkV, automatic mA modulation and kV selection. Multiplanar Reconstructions (MPR) and 3D Volume Rendered images demonstrate bilateral iliac-femoral artery occlusion; right axillary femoral bypass graft and a left aortofemoral bypass graft with restored blood flow to both femoral arteries. Severe diffuse atherosclerotic disease and aortic aneurism pre-bifurcation is also demonstrated. Blood flow is seen bilaterally in the extremities.

Clinical Gallery

Adaptive Diagnostics

Innovative solutions unique to Toshiba to solve clinical challenges. Simplified workflow with consistent quality results.

Adaptive Diagnostics Technology

Low Dose by Design

Toshiba's dose reducing features AIDR 3D Enhanced and SUREExposure 3D are fully integrated into Aquilion Lightning’s workflow.

Aquilion Lightning Benefits