Aquilion LB Bariatric CT Scanner
Aquilion LB

High Performance Versatility

See the bigger picture with the largest true field-of-view

Designed to expand the dimensions of CT, Aquilion™ LB combines Toshiba's award winning CT technologies with the advantages of a large bore platform. Aquilion LB provides a true 70 cm field-of-view (FOV) acquisition, covering more anatomy with greater accuracy than ever before.

View Brochure Overview Video

Aquilion Large Bore Low Table Height
Aquilion LB Bariatric Clinical Gallery

Clinical Gallery

Breast Cancer

52-year-old female with recent diagnosis of cancer of the left breast. The patient was immobilized on an inclined breast board for a planning CT scan.

Clinical Gallery

From pediatric to bariatric.

And everyone in between.

In a healthcare environment that increasingly requires doing more with less, Toshiba’s Aquilion™ Large Bore CT system delivers. Accomplishing the need to image patients faster, safer and more comfortably while optimizing workflow and system utilization in more ways than ever.

Benefits

Toshiba’s Aquilion Large Bore CT System

Taking Your Technology Further

Oncology Planning with Greater Precision.

Aquilion LB makes it easy to marry radiation therapy with CT simulation positioning. Every time, for every patient, without compromise.

Large Bore Technology