Toshiba CT Scanners

Every CT scanner Exactly the way you want.

Toshiba Medical Receives Best in KLAS Award for Computed Tomography (CT)


"2016 Best in KLAS: Medical Equipment" November, 2016 ©2016 KLAS Enterprises, LLC. All rights reserved www.KLASresearch.com

Computed Tomography

CT scanners designed for patient's safety and satisfaction with technology that meets your needs now and in the future.

Advanced technologies and ergonomics are standard on every configuration. So state-of-the-art capabilities are readily available or scanning the widest range of patients – from pediatric to bariatric. Industry-leading, automated dose reduction capabilities improve patient safety and increase your quality of care.

Contact Us

Remove the Workflow Challenges of MBIR

FIRST* Integrated

Making CT safer for patients FIRST is a new model based iterative reconstruction that can lower dose by up to 84.6% as compared to traditional filtered back projection methods.

Aquilion ONE Benefits

*Optional on the Aquilion ONE ViSION Edition only
Model Based Iterative Reconstruction (MBIR)
Computed Tomography (CT) Detector

Toshiba's new

PUREViSION CT Detector

See how Toshiba's new PUREViSION CT detector technology improves light output by 40% with more efficient use of x-ray photons.

PUREViSION Technology

You don't have to choose between CT dose and safety.

Adaptive Iterative Dose Reduction 3D.

This iterative algorithm removes noise in the raw and image data space, by analyzing and processing the data repeatedly.

AIDR 3D Technology

Iterative Reconstruction
MITA Smart Dose Compliant XR-29

Is your CT scanner MITA Smart Dose Compliant?

XR-29 Requirements

All of Toshiba's new Aquilion™ CT scanners meet the XR-29 requirements, and upgrade options are available for most existing systems.

Dose Compliance