Infinix-i Sky + Angiography System
Infinix-i Sky +

Enjoy the freedom to see more and do more.


Image Without Limits

Infinix-i Sky +

The C-arm revolution has arrived. Infinix™-i Sky + delivers unprecedented flexibility. Packed with advanced features in one comprehensive system, the sky’s the limit when it comes to complete coverage.

  • Features a double sliding C-arm and 12x16 flat panel
  • Imaging soars to even greater heights with an innovative C-arm flip, lateral flexibility, speed, and full body 3D imaging capability.
  • Infinix-i Sky + offers revolutionary ImagingRite technology to generate a 3D image anytime, anywhere.
  • Our DoseRite technology offers industry-leading dose management tools designed to minimize patient X-ray exposure while maintaining optimum image quality.

Overview Video

Infinix-i Sky +

Tools for Unprecedented Coverage

  • Fast peripheral access without moving patient or table
  • 270 degree C-arm rotation
  • Variable C-arm positions
  • Automatic synchronization of detector and collimator for correct heads up display, regardless of C-arm position
  • Save space by simply flipping the C-arm into AP orientation during procedures such as long-needle biopsies

Peripheral Access 270-degree Rotation C-arm Flip

Infinix-i Sky +

3D Imaging

  • 3D digital subtraction angiography (DSA), 3D digital angiography (DA), and low contrast imaging (LCI) can now be performed from the patient head on the left or right side for enhanced efficiency and flexibility.
  • 3D DA and 3D DSA can be performed from either side of the patient with the C-arm traveling 210 degrees at 80 degrees/sec providing the option for very fast acquisitions with high image quality.

210 degrees of coverage 3D Scan

Infinix-i Sky +

Clinical Gallery

3D Digital Angiography

3D-DA aqcuisition yields a 3D reconstructed volume with full anatomical information.

Clinical Gallery

3D Digital Angiography

Clinical Segments

Toshiba Infinix-i Systems have been designed for mechanical flexibility. Our exclusive configurations drive efficient resource utilization, across multiple clinical disciplines.