Toshiba Infinix-i Dual plane Angiography System
Infinix-i Dual plane

Unparalleled Access and Coverage.


Toshiba Cardiac and Vascular System

Two Configurations.

Zero Compromises.

Infinix™-i Dual plane is the right system at the right time for facilities that need to treat more patients more cost effectively. Offering unmatched versatility for performing cardiac and vascular procedures in the same room, it does both without sacrificing Toshiba’s industry-leading image quality, dose management capabilities, advanced technologies or potential for improving outcomes and efficiency.

View Brochure

Toshiba Cardiac and Vascular System

Clinical Gallery

3D Angiography–Adult

Arteriovenous Malformation of the Left Posterior Cerebral Artery

Infinix-i Clinical Gallery

3D Angiography

Faster, Accurate Procedures

Using the right sized FPD can produce better image quality, decrease procedure time and improve throughput.

Detector Size Choices

Two different FPD sizes are available depending on coverage needed.

Flat Panel Detectors Cardiac, Cardiovascular, Vascular

12" x 16"
Designed primarily for vascular, but can perform cardiac imaging.

Flat Panel Detectors Cardiac, Cardiovascular, Vascular

8" x 8"
Designed primarily for cardiac imaging.

Flat Panel Detectors Cardiac, Cardiovascular, Vascular Not all flat panel detector sizes are available on all systems.

Increased Room Utilization

Perform both cardiovascular and peripheral procedures in one room, without compromising image quality. The system features two independent C-arms: a large detector (12" x 16") dedicated to vascular and a smaller detector (8" x 8") dedicated to cardiac imaging.

Vascular to Cardiac Video Cardiac to Vascular Video

Increased Room Utilization 2 Independent C-arms

System Configurations to Meet Your Clinical Needs

Advanced Software Applications

Infinix™-i Dual plane systems incorporate a host of exclusive advanced software applications that maximize system capabilities for performing a wide range of procedures with greater confidence and precision.

Infinix-i Technology

Vitrea Advanced System Software

Optimized Dose Management

Minimized Exposure

Dose management features that deliver high quality images and safe operating conditions for staff and patients.

DoseRite Measure Dose Exposure in Real Time

Based on a design commitment to delivering the highest possible image quality at the lowest possible dose, Infinix™ Dual plane systems incorporate industry-leading dose management tools for ensuring both.

Infinix-i Benefits View White Paper

Dynamic Trace

Dynamic Trace reduces the effects of the bones and enhances background compression to emphasize the blood vessels. It can be used in combination with DSA or to supplement DSA or for stand-alone imaging.

Dynamic Trace
Dynamic Trace
Dynamic Trace

One system that works like two.

Today’s high volume and variety of procedures make a “shared” lab essential for better departmental throughput and workflow in your hospital.

Shared Lab Clinical Segment

Shared Lab 2 Independent C-arms

Clinical Segments

Toshiba's Infinix™-i Dual plane Systems have been designed for mechanical flexibility. Our exclusive configurations drive efficient resource utilization, across multiple clinical disciplines.