Infinix-i Biplane Angiography System
Infinix-i Biplane

High performance plus flexibility.


Unparalleled access and coverage.

Infinix-i Biplane

The Infinix-i C-arm is designed to move around you and your patient so procedures can be performed more comfortably, safely and efficiently.

  • Achieve optimal angulations with unprecedented head-to-toe and fingertip-to-fingertip coverage
  • Simplified biplane positioning with variable iso-center
  • Access Halo ensures unobstructed head-end work space to improve patient access for staff and ancillary equipment
Infinix-i Biplane

Omega Variable Iso-Center

  • Simplifies biplane positioning
  • The ability to reposition the lateral C-arm while keeping the patient stable enhances procedure efficiency and safety

Iso-center Video

Infinix-i Biplane

C-arm Flip

  • The ability to switch the Lateral C-arm and detector to the opposing side to lower dose to physician and staff
  • Scattered radiation is more than 50% lower on the side of the detector
  • Flexibility of the C-arm to flip allows the equipment to be utilized for both cardiac and neuro procedures in the same room
  • Variable C-arm configurations allow unprecedented head-end access

Clinical Gallery

Parametric Imaging

Displays an entire image sequence as a single composite image that is color coded in order to characterize the contrast media dynamics and to allow easier visual evaluation.

Clinical Gallery

Parametric Imaging

Improve Productivity Through Procedure Efficiency

  • Designed for patient comfort and clinical workflow efficiency — the system moves not the patient
  • Contact and proximity detection prevents collisions with other cath lab equipment during Infinix-i system procedures

Infinix-i Biplane Patient Access Video

Infinix System Head-to-Toe

Detector Size Choices

Three different FPD sizes are available depending on coverage needed.

12 x 16 Flat Panel Detector

12" x 16"
Designed primarily for vascular, but can perform cardiac imaging.

12 x 12 Flat Panel Detector

12" x 12"
Designed for cardiovascular procedures.

8 x 8 Flat Panel Detector

8" x 8"
Designed primarily for cardiac imaging.

Detector Size Choices Not all flat panel detector sizes are available on all systems.

Clinical Segments

Toshiba Infinix-i Systems have been designed for mechanical flexibility. Our exclusive configurations drive efficient resource utilization, across multiple clinical disciplines.