The RADREX-i is engineered to dramatically improve staff productivity and enhance patient care. Many productivity features are included standard to streamline workflow. The system utilizes two 17×17" high resolution detectors with high DQE for best image quality at the lowest dose. RADREX-i is the perfect solution to address the challenges your customer faces with declining reimbursements and increasing patient volumes.
Product Profile
- 600 lb table weight limit
- 600 kHU X-ray tube
- 80 kW generator
- Two 17×17" hi-resolution FPD
- LCD Display on OTC (Rexview)
- Tilting wall stand (-20° to 90°)
- Auto-tracking
- Auto-collimation
- Auto-Center Stop
- Auto-Park
- Digital Compensation Filter
- Reject Reporting Software
- Dicom Worklist, Send, Print and MPPS
Detector Specifications
- 17×17' Imaging Panel
- Amorphous silicon (a-Si) sensor
- Cesium Iodide (CsI) scintillator
- 3k x 3k pixels (9 million pixels)
- 143 µm pixel pitch
- 3.5 Lp/mm Nyquist
- 16,000 grayscale
- No active cooling required
RADREX-i is perfectly adapted to chest, abdomen, extremities and skeletal examinations. In short, RADREX extraordinary performance leads the way to the design of all-digital radiography systems.