T.RAD Plus

X-Ray Systems Made for Life
The T.RAD Plus series of radiographic systems for general-purpose radiography are available with multiple prepackaged configurations and more standard features to provide high-quality imaging, exam efficiency and excellent patient care.
Configurations
The T.RAD Plus systems have been designed to provide customers with a modular family approach to meet a variety of clinical, budgetary and space requirements while providing application versatility and configuration flexibility including:
- Floor mounted & Ceiling-suspended X-ray tube support
- Manual motorized & Automatic continuous collimator
- 50, 65 or 80 kW generator
- Elevator Bucky table & Vertical Bucky wall stand
- Barless tomography with no mechanical coupling for free access to patient and reliable operation
The T.RAD Plus is designed with digital radiography in mind to provide a clear upgrade path to digital solutions and obsolescence protection.