Toshiba America Medical Systems | Leading Innovation

RADREX-i — Clinical Applications

RADREX-i is designed to help automate examinations for many clinical applications. The system provides the ability to image larger patients, withstand high patient volumes without overheating the X-ray tube and allows motorized movements to improve ergonomics for the technologists.

  • CR programming for optimal exposure settings is accomplished with the choice of 10,000 Anatomic Program Conditions (APC)
  • Bariatrics imaging is made easy with a 600 lb. table weight limit, 600kHU X-ray tube and 80kW generator
  • Pediatric patients receive lower skin dose with copper or tantalum, or both filtration
  • Tilting wall stand provides added system versatility for upright and decubitus abdomen exams, weight bearing knees, sunrise view, and extremity examinations
 
 

Terms & Conditions | Privacy Policy © 2009 Toshiba Corporation