High detector quantum efficiency

Automate processes while streamlining your workflow.

Industry-leading RADREX-i meets the clinical efficiency and image quality demands that today’s healthcare facilities need.

With an array of unique, fully integrated capabilities, seamless IT integration, and ergonomic features, RADREX-i Systems address your healthcare challenges and provide a better standard of care for your patients.

Dual Detector

17" x 17" fixed wall stand detector and
17" x 17" fixed table bucky detector.

  • 600 lbs table weight limit
  • Lowers to 19.7" from the floor
  • 600 kHU X-ray tube
  • 80 kW generator

Mixed Detector

17" x 17" fixed wall stand detector
and 14" x 17" wireless table bucky detector.

  • 600 lbs table weight limit
  • Lowers to 19.7" from the floor
  • 600 kHU X-ray tube
  • 80 kW generator

Single Detector

14" x 17" wireless detector to be used in the wall bucky and table bucky.

  • 600 lbs table weight limit
  • Lowers to 19.7" from the floor
  • 600 kHU X-ray tube
  • 80 kW generator

RexPanel Wireless Detector

The 14" x 17" wireless RexPanel™ detector makes performing a wider range of procedures convenient and easy.

Now technologist can perform gurney, wheel chair, cross table laterals and standing feet examinations with a light weight and durable wireless detector that only weighs 7.7 lbs.

Workflow

RexSpeed

For higher productivity at a nonstop pace, at the heart of every RADREX-i System are RexSpeed auto-features that include Auto-Mapping, Auto-Center Stop, Auto-Collimation, Auto-Tracking, and Auto-Park.

Auto-Tracking

Eliminates the need to manually position the X-ray tube and detector by providing synchronization for table and wall stand tracking.

Auto Tracking

Auto Park

Raises the X-ray tube after the exam with a single touch, giving the patient room to safely sit or stand following the procedure.

Auto Park

Auto-Center Stop

Provides visual guidance for quick and easy detector centering.

Auto-Center Stop

Auto Collimation

RexSpeed

Ensures proper collimation to reduce unnecessary radiation to patient.

Auto Collimation