Login: Image Maker

Infinix-i Hybrid Cath Lab Solution

Exclusive 180 Degree Access

The five-axis design incorporated into the biplane system provides flexible positioning of the C-arm to create the Infinix-i exclusive 180 degree head-end access or alternative positioning to best accommodate the physician, ancillary equipment and clinical staff.

Toshiba Hybrid Catheterization Table

From conventional angiography to complex surgery, the Toshiba Hybrid Catheterization Table moves where you need it to enhance patient care and operator comfort.*

  • 550 lb. table weight limit
  • Motorized height adjustment
  • 16° table cradle (roll)
  • 16° table tilt (trendelenburg and reverse)


Click to View Demonstration »

*Hybrid Catheterization Table currently available only on five-axis single plane and biplane systems.