Login: Image Maker

Infinix-i Dual Plane Solutions

Shared Cardiac & Vascular System

The unique Dual Plane system works like two systems in one room. Two differently sized independent flat panel detectors provide dedicated cardiac and vascular imaging for optimal patient care. What's more, the Infinix-i Dual Plane system is designed to fit in a conventional-sized cardiovascular suite.

Two Flat Panel Detectors

The Infinix-i DP features an 8" x 8" flat panel detector (floor mounted) for cardiac applications and a 12"x16" flat panel detector (ceiling mounted) for peripheral applications.

Expanding your Cardiovascular Access

The unique Dual Plane system is an excellent choice to maximize room utilization and expand cardiovascular procedures with fast transition between cardiac and angio exams. Click here to view Infinix-i's wide range of access »