Advanced Applications

Download Initial experience with a novel microvascular flow imaging technique | Medical Review »

Superb Micro-Vascular Imaging (SMI)*

Toshiba's innovative Superb Micro-Vascular Imaging (SMI) technology expands the range of visible blood flow and provides visualization of low velocity microvascular flow never before seen with ultrasound.

SMI's level of vascular visualization, combined with high frame rates, advances diagnostic confidence when evaluating lesions, cysts and tumors, improving patient outcomes and experience.

Shear wave*

Transforming care in patients at risk of liver disease.

Toshiba's Shear wave technology provides a quantitative measure and dynamic visual display of tissue stiffness in a variety of clinical settings.

  • Overcoming complications / limitations of biopsy
  • 3 smart maps to visualize and quantify shear wave propagation in realtime
  • One shot or continuous mode scanning

Three Smart Maps

Shear wave speed (m/s)
Shear wave speed (m/s)

Elasticity (kPa)
Elasticity (kPa)

Propagation (Toshiba Exclusive)
Propagation (Toshiba Exclusive)

Smart Fusion*

Smart Fusion* offers the best of both worlds by synchronizing ultrasound with CT or MR images for locating hard-to-find lesions and improving confidence during ultrasound-guided biopsies. Smart Fusion reads 3D DICOM data sets from CT or MR systems then, using position sensors located on the ultrasound transducer, displays the corresponding images, side-by-side with the live ultrasound image.

With its intuitive set-up, Smart Fusion is the easiest to use fusion on the market with a simple and quick two-step process.

Smart Navigation*

Toshiba's Smart Navigation technology is designed to minimize complications by improving confidence during ultrasound-guided interventional procedures.

  • Displays virtual biopsy lines corresponding with the needle positions on the fused live image to facilitate navigation
  • Improves visualization of needle tip for up to 3 biopsy needles
  • Used in conjunction with CIVCO's virtuTRAX

Toshiba's Smart Navigation technology

Fly Thru Imaging*

The industry's first Fly Thru* technology is a 3D volume rendering technique that allows you to soar through cavities, ducts and vessels from the inside and in 3D. Similar to virtual endoscopy, Fly Thru is a revolutionary tool for exploring lesions and masses and planning interventional procedures. This technology function is available both during or post exam.

Fly Thru displays structures similar to the way they would appear using a virtual endoscope.

Fly Thru navigates through a selected volume automatically with a single push of a button, or can be controlled manually.

*Optional on the Aplio 500 only