Vantage Titan 3T / Clinical Image Gallery
Head & Neck
M-Power software and user interface simplify advanced neuro applications. The SNR at 3T provides for detailed imaging and ability to evaluate neuro function. Small slow flowing blood vessels are seen using FSBB (Flow Sensitive Black Blood) with an in-plane resolution of .2 mm.
Head & Neck
30 direction Diffusion Tensor Imaging (DTI) processed to DTT fiber tract easily with the M-Power software platform providing insight to brain injury and surgical planning
Head & Neck
MRA of the brain revealing an incomplete Circle of Willis missing the left posterior communicating artery. Non-contrast MRA Time of Flight (TOF) of the cerebral vessels featuring one-click surface volume rendering (SVR), virtually eliminating the need for a separate workstation.
Head & Neck
3D MVOX T2 data set allows for multiple post-processing options due to the 1x1x1 mm isotropic voxel acquisition.
Head & Neck
3D MVOX FLAIR imaging at 3Tesla provides a robust diagnostic solution with the ability to reformat images in any plane.
fMRI
fMRI demonstrating activation areas allowing for greater accuracy for surgical planning.
Multi-Voxel Spectroscopy
Processing of Multi-Voxel Spectroscopy made as easy as 1-2-3 brings spectroscopic imaging to everyday practice, aided by the additional SNR that 3T provides.
Head & Neck
From acquisition to completed spin in just a few simple steps the M-Power interface makes it easy to optimize your workflow and increase productivity
Head & Neck
Pulsatile CSF flow moving from the third ventricle through the foramen of Monro and into the lateral ventricles with Toshiba’s exclusive Time-SLIP imaging. By using CSF as its own tracer, visualization of CSF moving through the cerebral aqueduct into the fourth ventricle is easily achieved with Toshiba’s exclusive Time-SLIP imaging.
Head & Neck
Diffusion Tensor Tractography DTT of the cervical spine using Toshiba’s integrated coil solution designed for patient comfort and productivity.
Body
Toshiba's body imaging is a complete package offering a variety of sequence options in addition to our slice selective fat free imaging and our exclusive 4 port RF transmission.
Body
MRCP using FASE 3D with silent mode which enables fast, quiet, high resolution images with minimal motion.
Body
MRCP using FASE 3D with silent mode enables fast, quiet, high resolution images with minimal motion artifact.
Body
2D FASE MRCP imaging allows the patient to breathe throughout the exam while still maintaining high quality images.
JET Female Pelvis
JET suppresses peristaltic bowel movement artifacts improving image detail in the pelvis.
Body
Toshiba’s Body Imaging Package provides a complete complement of imaging techniques: 3D dynamic breath hold, In and Out of phase, homogeneous fat saturation.
Body
Prostate imaging at 3Tesla with the Atlas spine and the 4 channel flex coil combination allow for small field of view high resolution imaging and improved patient comfort.
Body Vision
3-dimensional viewing of pathology, using Body Vision MIP, complements 2D images for better localization of focal and diffuse pathology.
Body Vision
Body Vision enhances the sensitivity to pathology in whole body imaging, as well as in prostate imaging.
Breast
Multiplanar reconstruction of isotropic dynamic images allows for the high detail necessary for treatment planning.
Image courtesy of Kyorin University
Breast
The high resolution isotropic imaging allows for the accurate depiction of lesions in all three planes for an accurate characterization of the pathology.
Image courtesy of Kyorin University
Cardiac
Short axis SSFP and the Toshiba 3Tesla acquired without the need for a dedicated cardiac coil.
Cardiac
FASE Black Blood Triple IR, SSFP cine and FFE IR 3D delayed enhanced imaging are employed to portray myocardial movement and ischemia regions.
Image courtesy of Kyorin University
Spine
High resolution imaging in the cervical spine with the Titan 3T creating the perfect combination of speed and quality in the comfort of a 71 cm short bore magnet.
Spine
Homogeneous large FOV thoracic spine imaging displaying no dielectric artifact at 3T thanks to Toshiba’s unique Multi-phase Transmission and Conform technology.
Spine
Image your most difficult lumbar spine patients with speed and comfort in a head or feet first direction using the 3T Titan and integrated Atlas spine coil.
Artery of Adamkiewicz
The artery of Adamkiewicz is visualized with Time-SLIP, a non-contrast-enhanced MRA technique.
Distal nerve root
Nerve root images acquired with 3D Dual TE. The distal part of the nerve roots are clearly visualized.
Spine
Special imaging techniques to minimize the distortion from metal giving you the ability to visualize pathology in close proximity to the implant.
Lumbar spine
With the high SNR of 3T an increased resolution is possible in short scan times as seen in these coronal lumbar spine images.
Elbow
T1, Fat Free PD* coronal and T2* sagittal elbow imaging with detail, SNR and homogeneity of Titan 3T.
Elbow
Off center elbow imaging with the 4channel flex coil in comfort by the side of the patient while still maintaining homogenous fat free imaging.
Wrist
High resolution wrist imaging including fat free sequences by the patient's side with the 6 channel wrist speeder coil.
Shoulder
6-channel Shoulder SPEEDER coil produces high resolution joint detail.
Shoulder
T2W FE coronal and axial, T1W coronal and T2W FE sagittal using Toshiba's unique Conform technology.
Wrist
T2* coronal wrist imaging using Atlas SPEEDER technology.
Hip Joint
High resolution hip imaging while improving patient comfort with Toshiba’s light weight anterior coil solution.
Lower-Ortho
Visualize bone, cartilage, tendon and ligament abnormalities easily with the large joint 6channel knee coil.
Knee
Cartilage and tendon are imaged with precision and speed at 3T, revealing patella tendon trauma.
Knee
T1W and FE sagittal and coronal knee.
Foot
Superior quality and fat free imaging achieved with the multipurpose and versatile 4channel flex coil.
Ankle
PD and PD fat sat images of the ankle reveal fine anatomical detail at 3T.
Toe
Small FOV high resolution image of the toe.
Vascular
Non-contrast Fresh Blood Imaging (FBI) of the pulmonary vessels processed easily by M-Power’s 3D software eliminating the need for contrast and a workstation.
Vascular
Non-contrast Fresh Blood Imaging (FBI) of the pulmonary vessels acquired in just a few minutes with the Atlas spine and body coil combination.
Vascular
Non-contrast 3D MIP rotation of the pulmonary vessels using Toshiba’s Fresh Blood Imaging (FBI) and processed with M-Power software.
Vascular
3D MIP of a non-contrast abdominal MRA using Toshiba’s Time-SLIP technique and integrated coil solution
Vascular
Non-contrast Fresh Blood Imaging (FBI) of the iliac bifurcation using the Atlas spine and body coil configuration improving patient comfort by eliminating the need for a contrast injection
Pediatric
Toshiba’s T2 MVOX technique allows one sequence to become many with the ease of M-Power post-processing functionality
Pediatric
With a variety of sequence options and ultra-quick acquisition times full exams can be completed in minutes while preserving image quality
Pediatric
Toshiba’s unique sequences like Flow Sensitive Black Blood (FSBB) compliments our pediatric friendly environment
Pediatric
T1 pituitary imaging with and without contrast made patient friendly with quiet Pianissimo technology
Pediatric
Pediatric homogenous fat free imaging even at the edge of the field achieved with the 6 channel shoulder coil and slice selective fat saturation technique