Vantage Titan 1.5T
The shortest magnet with the largest clinical FOV currently available in the industry. With a 71 cm aperture and a 1.5T ultra-short, open-bore, Vantage Titan™ provides outstanding image quality without compromise.
- Shortest Magnet 1.4m
- Widest Aperture 71cm
- Quietest Scan Environment
- Highest Homogeneity
- Integrated Coils
- Feet First Imaging
- <2ppm, 50cm FOV (Z Axis)
- Scalable RF platform
- Wireless Gating
Scalable
The new Titan series is scalable throughout the Titan family. The magnet stays in place. Learn more »
M-Powered
M-Power was designed by the Technologist for Technologists. This intuitive user interface makes Work flow and post processing applications as easy as 1, 2, 3
Learn more »
Performance
Image more of your patients with the largest clinical field-of-view (FOV) of any
ultra-short, open-bore system (55 x 55 x 50 cm).
Learn more »

Take the Non-Contrast Challenge
Toshiba's Vantage systems are the only systems available with a complete suite of
contrast-free MRA techniques.
Learn more »