Non-Contrast MR Angiography

Based on a growing body of evidence that links gadolinium-based contrast agents with Nephrogenic Systemic Fibrosis/Nephrogenic Fibrosing Dermopathy (NSF/NFD), there is a clear need for rapid, ultra-clear MRA without the use of contrast agents.
In 1998, Toshiba pioneered non-contrast MR imaging. Now, with over 10 years of clinical experience, Toshiba's Vantage systems are the only systems available with a complete suite of contrast-free MRA techniques.
Take the Non-Contrast Challenge »

FBI: Fresh Blood Imaging
Using FBI, angiograms and venograms with exceptional sensitivity of the natural blood flow can be obtained in one acquisition. View Example »

CIA: Contrast-Free Improved Angiography
Superior imaging of smaller vessels, such as those in the legs, can be achieved using CIA, in order to expand the window of opportunity for evaluating early disease states. View Example »

Time-SLIP: Spatial Labeling Inversion Pulse
Time-SLIP evaluates hemodynamic velocity, functional assessments, and visualization of vascular structures. View Example »

TSA: Time Space Angiography
By utilizing variable Inversion times, TSA creates non-contrast, time-resolved images with high temporal resolution.
View Example »