Toshiba America Medical Systems | Leading Innovation

Patient Comfort and Safety with Uncompromised Performance

In keeping with our Made for Life philosophy, the Aquilion system incorporates leading-edge technology and ergonomic features to speed productivity while increasing patient comfort.

Reduce Radiation Dose

A wide variety of dose control tools enable clinicians to minimize radiation exposure to patients and staff by up to 40% compared with previous CT scanners.

Greater Patient Access

To enable procedures for a wide variety of body types, Aquilion's standard features include:

  • 450 lbs. capacity table (or optional 660 lbs.)
  • The industry's widest couch (47 cm.) for routine 180 cm. coverage
  • Easier access for less ambulatory patients with lowest table height at 31 cm.

Increase Patient Comfort

Enhance the overall exam experience with a number of features such as breathing lights to cue hearing-impaired and pediatric patients on when to take a breath-hold.

Need more information? Click here!

faCTor 64 Outcome-Based Trial

Dr. Donald Lappe of Intermountain Healthcare discusses the potential impact of faCTor 64 clinical trials. Watch the videos now »

 
 

Terms & Conditions | Privacy Policy © 2010 Toshiba Corporation