Toshiba America Medical Systems | Leading Innovation

CT Imaging to Meet Your Every Need

Every Aquilion CT system features the benefits of Toshiba's Quantum Advantage, resulting in the industry's best image quality, no matter which CT system you choose from 4 to 160 detector rows:

  • Ultra high resolution scanning from 4 to 160 detector rows
  • Industry's thinnest 0.5mm slices
  • Uniform image quality with 350 micron isotropic resolution
  • Best low contrast resolution of 2mm at 0.3% for lowest dose imaging

For more information about Toshiba's multi-row detector and dynamic volume CT systems, contact a local representative.

Need more information? Click here!

Discover Aquilion Large Bore

Click here for more information »

faCTor 64 Outcome-Based Trial

Dr. Donald Lappe of Intermountain Healthcare discusses the potential impact of faCTor 64 clinical trials. Watch the videos now »

 
 

Terms & Conditions | Privacy Policy © 2009 Toshiba Corporation