Toshiba America Medical Systems | Leading Innovation

Advanced technology now.
And meeting your needs in the future.

Aquilion Premium multidetector row CT has advanced hardware and software and easy upgrade path to Aquilion ONE. The Aquilion Premium also takes advantage of advanced innovations like iStation, coneXact; high definition reconstruction and field upgradeability to 320 detector row CT, for long term value.

  • 160 detector row CT
  • 0.5 detector rows
  • Industry's best low contrast resolution of 2mm @ 0.3%
  • 8 cm coverage per gantry rotation

Aquilion Premium delivers exclusive, ergonomic features making procedures safer and more efficient while increasing patient comfort and operator convenience. These enhancements include:

  • Single push button enables gantry and couch return to home position automatically
  • The industry's widest couch and 660 lb. patient weight capacity increases your ability to accommodate larger patients
  • Convenient front and (optional) rear table footswitches facilitate a more efficient workflow

Need more information? Click here!

“Aquilion Premium Multidetector CT offers the most advanced hardware and software technology available with expandable capability for years to come.”
Patrik Rogalla, MD
Chief Radiologist, Department of Radiology
Charité Campus Mitte in Berlin

faCTor 64 Outcome-Based Trial

Dr. Donald Lappe of Intermountain Healthcare discusses the potential impact of faCTor 64 clinical trials. Watch the videos now »

 
 

Terms & Conditions | Privacy Policy © 2009 Toshiba Corporation