Taking Your Technology Further

Oncology Planning with Greater Precision.

Aquilion LB makes it easy to marry radiation therapy with CT simulation positioning. Every time, for every patient, without compromise.

Aquilion LB

More Positions, More Possibilities

Aquilion LB: More Positions, More Possibilities

Aquilion LB is the only system that combines the largest bore and true FOV to cover more anatomy with greater accuracy.

  • 90 cm gantry bore opening allows uncompromised patient positioning
  • 70 cm acquired FOV achieves 40% more diagnostic coverage
  • 85 cm* extended FOV

Leap Into the Next Dimension

The Aquilion LB system supports state-of-the-art oncology applications, including 4D respiratory gated CT simulation for advanced motion management and radiation therapy planning.

  • Acquire prospective respiratory gated images
  • Enable retrospective gating with 4D acquisition mode
  • Image tumor volume in the correct dimension
  • Increase tracking accuracy and reproducibility of tumor volume
  • Phase average reconstruction provides range of motion tracking in a single image

Aquilion LB

Optimizing your interventional capabilities

Expanding on over a decade of experience in real-time image display, the Aquilion LB combines three-frame real-time CT Fluoro with a spacious gantry opening to take interventional radiology to the next level.

SUREFluoro™: Real-Time Multi-Slice CT

Utilizing three contiguous slices for real-time monitoring during interventions with image viewing at up to 12 frames-per-second, SUREFluoro™ increases accuracy by enabling more precise positioning and control while enhancing patient safety with shorter procedures and decreased biopsy times.

Aquilion LB: SUREFluoro™

Aquilion LB: SUREFluoro&trade