Taking Your Technology Further

More Positions, More Possibilities

Aquilion LB is the only system that combines the largest bore and true FOV to cover more anatomy with greater accuracy.

  • 90 cm gantry bore opening allows uncompromised patient positioning
  • 70 cm acquired FOV achieves 40% more diagnostic coverage
  • 85 cm* extended FOV
*Optional

Leap Into the Next Dimension

The Aquilion LB system supports state-of-the-art oncology applications, including 4D respiratory gated CT simulation for advanced motion management and radiation therapy planning.

  • Acquire prospective respiratory gated images
  • Enable retrospective gating with 4D acquisition mode
  • Image tumor volume in the correct dimension
  • Increase tracking accuracy and reproducibility of tumor volume
  • Phase average reconstruction provides range of motion tracking in a single image

Optimizing your interventional capabilities

Expanding on over a decade of experience in real-time image display, the Aquilion LB combines three-frame real-time CT Fluoro with a spacious gantry opening to take interventional radiology to the next level.

SUREFluoro™: Real-Time Multi-Slice CT

Utilizing three contiguous slices for real-time monitoring during interventions with image viewing at up to 12 frames-per-second, SUREFluoro™ increases accuracy by enabling more precise positioning and control while enhancing patient safety with shorter procedures and decreased biopsy times.

SUREFluoro Demo

New Console Architecture

From performing exams to distributing data, Aquilion LB accelerates the process of providing the information you need to make the best treatment decisions. With a reconstruction of up to 22 images per second, 0.5 mm images are available almost immediately after acquisition.

Double Slice with coneXact™

Toshiba’s unique Double Slice technology with coneXact™ reconstruction allows the Aquilion LB to double the number of slices to 32 per detector-row-acquisition without increasing radiation delivered to the patient.