Login: Image Maker

Magnetic Resonance MRI

Common Uses

Uses a powerful magnet to image organs, soft tissue and skeletal structure. Often used for imaging/evaluating:

  • Orthopedic conditions (knees, wrists, ankles), sports injuries and spinal/back/neck injuries
  • Ongoing issues like headaches, as well as brain function/activity and tumors in the body
  • Potential heart problems and blockages
  • Appendicitis in pregnant women

Pros/Benefits

  • Minimally-to-non-invasive
  • Information gathered may help eliminate unnecessary procedures or surgeries
  • No radiation exposure
  • Moderately fast: 20 to 30 minutes

Considerations

  • May require a contrast agent during a certain exams. A small number of patients are allergic to the contrast
  • Not recommended for:
    • Patients with implanted metal devices/pacemakers
    • Patients with poor kidney function/diabetics unless using non-contrast imaging techniques
  • Challenging for obese and claustrophobic patients unless using large open bore MR system with noise reduction technology