Vantage Powered by Atlas — Patient-Focused Care
The Made for Life philosophy has always been at the foundation of Toshiba's MR systems. With Vantage Atlas, patient stress is reduced for a more comfortable exam experience and shorter scan times. Special features include:
- Increase patient safety with our industry-leading, unique exams that eliminate the requirement of administering agents along with the potential for gadolinium-induced toxicity. Learn more about non-contrast exams »
- Ultra-short, ultra-wide-bore system to ease claustrophobia without sacrificing performance
- Adjustable lighting and ventilation throughout the bore
- Toshiba's patented Pianissimo technology to eliminate up to 90% of acoustic noise, dramatically reducing patient anxiety
- Ability to image 80 percent of the body feet first, including breast
- Patient observation system
- Built-in bilateral arm rests
- Table lowers to 42 cm (16.5 inches) from the floor
- Patient couch has a 440 lb weight limit