Clinical Validation Presentation
The Potential Of Coronary CTA In Patients With Diabetes presented by Jeffrey L. Anderson, MD, Associate Chief Of Cardiology, Intermountain Medical Center and Professor Of Medicine, Univ. Of Utah.
Click here to view presentation »
Workflow Automation Increases Productivity with Variable Helical Pitch
Toshiba's exclusive adaptive reconstruction technology enables two scan protocols to be combined into a single helical exam, while reducing dose by up to 55%.
Click here to learn more »
Toshiba America Medical Systems Named Best in KLAS
in CT for 2008
Toshiba's Aquilion 64-slice CT ranked #1 in CT 64 slice+ in the Top20: Best in KLAS Awards for Medical Equipment Report. Presented by KLAS, the recognition signifies leadership in working with customers to achieve high satisfaction and performance.
Click here to learn more »