In keeping with our Made for Life philosophy, the Aquilion system incorporates leading-edge technology and ergonomic features to speed productivity while increasing patient comfort.
Reduce Radiation Dose
A wide variety of dose control tools enable clinicians to minimize radiation exposure to patients and staff by up to 40% compared with previous CT scanners.
Greater Patient Access
To enable procedures for a wide variety of body types, Aquilion’s standard features include:
- 450 lbs. capacity table (or optional 650 lbs.)
- The industry’s widest couch (47 cm.) for routine 180 cm. coverage
- Easier access for less ambulatory patients with lowest table height at 31 cm.
Increase Patient Comfort
Enhance the overall exam experience with a number of features such as breathing lights to cue hearing-impaired and pediatric patients on when to take a breath-hold.